NOT ALL VACUUMS ARE CREATED EQUAL.
Find out why a WORKSHOP Wet/Dry Vac picks up where your household vacuum stops.
Look sharp and tackle the toughest jobs with our high performance 16 gallon stainless steel shop vacuum.
This vac handles the roughest terrain with surprisingly agile maneuverability.
The WS1600SS is a stainless steel wet/dry shop vacuum with features you expect from a WORKSHOP | ||
Wet/Dry Vacuum | WS1600SS; Stainless Steel Drum Construction Cleans Up Easily For A Professional Appearance. | |
Ergonomic Handle And Large Rear Wheels | Allows for easy transport over rough terrain and stairs. | |
2-1/2" Dual-Flex® Locking Hose | Offers 180° flexibility at both hose ends for better maneuverability. Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily. | |
Roll Tight™ Locking Sleeve | Keeps accessories securely connected. | |
Hose Storage | Hose conveniently stores on-board when not in use. | |
Large Drain | For easier liquid disposal. | |
Qwik Lock® Filter Fastening System | For easy filter changes. | |
Easy To Reach Storage Bag | Keeps accessories close at hand. | |
Carry Handle | For Transport. | |
Integrated Blowing Port | For added versatility. | |
Includes | Shop Vacuum, Hose, Utility Nozzle, Crevice Tool, Car Nozzle, Wet Nozzle, 2 Extension Wands, Locking Sleeve, Fine Dust Filter, Dust Bag, Owner’s Manual |
Specifications for the WORKSHOP Wet/Dry Vacuum WS0500VA:
Drum Size | 16 Gallon* |
Peak Horsepower* | 6.5 |
Voltage | 120 |
Amps | 12.0 |
CFM (Airflow)* | 167 |
Inches (Lift)* | 45 |
Max Air Watts* | 266 |
U.L. Listed | Yes |
Blowing | Yes-Port |
Cord Length | 20' |
Hose Length | 7' |
Drain Port | Yes |
Construction | Stainless Steel |
Accessory Size | 2-1/2" |
Accessory Storage | Yes-Bag |
Replacement Filter | WS21200F, WS22200F, WS23200F |
Replacement Dust Bag | WS32200F |
Optional Filter | WS24200F |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions