NOT ALL VACUUMS ARE CREATED EQUAL.
Find out why a WORKSHOP Wet/Dry Vac picks up where your household vacuum stops.
Rough terrain is no obstacle for this workshop workhorse.
Featuring high performance and mobility, noise reducing technology and a rugged 2-piece drum, our 14 gallon shop vacuum is one you'll want by your side.
| The WS1400CA is a powerful wet/dry shop vacuum with features you expect from a WORKSHOP | ||
Wet/Dry Vacuum | WS1400CA; One of the quietest vacs in the WORKSHOP Line | |
| Ergonomic Handle And Large Rear Wheels | Allows for easy transport over rough terrain and stairs. | |
| 2-1/2" Dual-Flex® Locking Hose | Offers 180° flexibility at both hose ends for better maneuverability.Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily. | |
| Roll Tight™ Locking Sleeve | Keeps accessories securely connected. | |
| Hose Storage | Hose conveniently stores on-board when not in use. | |
| Large Drain | For easier liquid disposal. | |
| Qwik Lock® Filter Fastening System | For easy filter changes. | |
| Easy To Reach Storage Bag | Keeps accessories close at hand. | |
| Carry Handle | For Transport. | |
| Tough Copolymer Drum | Resists dents and cracks, will not rust. | |
| Integrated Blowing Port | For added versatility. | |
| Includes | Vac, Hose, Utility Nozzle, Car Nozzle, Wet Nozzle, 2 Extension Wands, Fine Dust Filter, Dust Bag, Owner’s Manual |
Specifications for the WORKSHOP Wet/Dry Vacuum WS1400CA:
| Drum Size | 14 Gallon* |
| Peak Horsepower* | 6.0 |
| Voltage | 120 |
| Amps | 11.0 |
| CFM (Airflow)* | 143 |
| Inches (Lift)* | 47 |
| Max Air Watts* | 217 |
| U.L. Listed | Yes |
| Blowing | Yes-Port |
| Cord Length | 20' |
| Hose Length | 7' |
| Drain Port | Yes |
| Construction | Polypropylene |
| Accessory Size | 2-1/2" |
| Accessory Storage | Yes-Bag |
| Replacement Filter | WS21200F, WS22200F, WS23200F |
| Replacement Dust Bag | WS32200F |
| Optional Filters | WS24200F |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions