NOT ALL VACUUMS ARE CREATED EQUAL.
Find out why a WORKSHOP Wet/Dry Vac picks up where your household vacuum stops.
Perfect for in the home, on the job, or in the shop, the 12 gallon shop vacuum delivers the ideal combination of performance, drum capacity and convenience.
The WS1200VA is a great wet dry shop vacuum with features you expect from a WORKSHOP | ||
Wet/Dry Vacuum | WS1200VA; Ideal combination of performance, Drum capacity and Convenience. | |
2-1/2" Dual-Flex® Locking Hose | Offers 180° flexibility at both hose ends for better maneuverability.Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily. | |
Large Drain | For easier liquid disposal. | |
Hose Storage | Keeps your hose neatly stored when not in use. | |
Qwik Lock® Filter Fastening System | For easy filter changes. | |
Roll Tight™ Locking Sleeve | Keeps accessories securely connected. | |
Accessory Storage on Caster Feet | Keeps accessories secure and within reach. | |
Large Carry Handle | For easy Transport. | |
Tough Copolymer Drum | Resists dents and cracks, will not rust. | |
Integrated Blowing Port | For added versatility. | |
Includes | Shop Vacuum, Hose, Utility Nozzle, Car Nozzle, Wet Nozzle, 2 Extension Wands, Locking Sleeve, Filter, Dust Bag, Owner’s Manual |
Specifications for the WORKSHOP Wet/Dry Vacuum WS1200VA:
Drum Size | 12 Gallon* |
Peak Horsepower* | 5.0 |
Voltage | 120 |
Amps | 10.0 |
CFM (Airflow)* | 135 |
Inches (Lift)* | 47 |
Max Air Watts* | 209 |
U.L. Listed | Yes |
Blowing | Yes-Port |
Cord Length | 15' |
Hose Length | 7' |
Drain Port | Yes |
Construction | Polypropylene |
Accessory Size | 2-1/2" |
Accessory Storage | Yes |
Replacement Filter | WS21200F, WS22200F, WS23200F |
Optional Dust Bag | WS32200F |
Optional Filters | WS24200F |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions