NOT ALL VACUUMS ARE CREATED EQUAL.
Find out why a WORKSHOP Wet/Dry Vac picks up where your household vacuum stops.
General- purpose wet/dry vac with traditional design for DIY, home, and garage. This shop-vacuum has the ideal power for most light wet and dry pickup.
The WS0915VA provides enough suction to tackle big messes around the house, garage, workshop, and really anywhere else you can think of. | ||
Wet/Dry Vacuum | WS0915VA; General Purpose Vac | |
4. 25 peak Horsepower Motor | Provides best-in-class suction, and this shop vacuum cleaner is so durable It's covered by the workshop wet/dry Vac 5-year limited. | |
Qwik Lock® Filter Fastening System | Keeps wet dry vacuum cleaner attachments secure and within reach. | |
7' x 1-7/8" Diameter Quick-Release Locking Hose | Keeps hose connected to shop vacuum cleaner during use, but detaches easily. | |
Large Carry Handle | For easy transport | |
Tough Copolymer Drum | Resists dents and cracks, will not rust | |
Integrated Blowing Port | For added versatility | |
Includes | Vac, Hose, Utility Nozzle, 2 Extension Wands, Filter Bag, Owner’s Manual |
Specifications for the WORKSHOP Wet/Dry Vacuum WS0915VA:
Drum Size | 9 Gallon |
Peak Horsepower* | 2.5 |
Voltage | 120 |
Amps | 8.3 |
CFM (Airflow)* | 69 |
Inches (Lift)* | 71 |
Max Air Watts* | 209 |
U.L. Listed | Yes |
Blowing | Yes |
Cord Length | 10' |
Hose Length | 7' |
Drain Port | No |
Construction | Polypropylene |
Accessory Size | 1-7/8" |
Accessory Storage | Yes – Caster Feet |
Optional Fine Dust Filtration | WS22200F |
Optional HEPA Media Filter | WS23200F |
Optional Wet Application Filter | WS24200F |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions