NOT ALL VACUUMS ARE CREATED EQUAL.
Find out why a WORKSHOP Wet/Dry Vac picks up where your household vacuum stops.
Your automotive detailer is at the ready with 21' of hose and auto cleaning accessories.
Mounted in the garage it's at the ready and saves floor space.
The WS0501WM is Portable Wall Mount Wet/Drt Vac for Auto | ||
Wet/Dry Vacuum | WS0501WM; Quick And Easy Automotive Clean-up With This Portable/Wall Mounted System - Save Valuable Time, And Floor Space | |
Easy To Install Bracket | Mounts auto vac to the wall. Use while attached or release to carry vac with you as needed. | |
On-Board Accessory Storage Bin | Keeps accessories close at hand. | |
Hose Storage | Keeps both hoses neatly stored when not in use. | |
Two Hoses Included | 1-7/8” Expandable Locking Hose - Stretches from 2’-7’ for extended reach and convenient storage. Bleeder valve allows control of suction. 1-7/8” x 14' Locking Hose - Won’t pull loose during use. | |
Qwik Lock® Filter Fastening System | For easy filter changes. | |
Large Handle | For ease of transport. | |
Tough Copolymer Drum | Resists dents and cracks, will not rust. | |
Large Latches | Provide secure drum fit. | |
Large Power Button | For ease of operation. | |
Includes | Wall Mounted Auto Vacuum, 2 Wet Dry Vacuum Hoses, Flexible Crevice Tool, Soft Bristle Dusting Brush, Claw Nozzle, 2 extension wands, Muffler/Diffuser,Filter, Dust Bag, Owner's Manual |
Specifications for the WORKSHOP Wet/Dry Vacuum WS0501WM:
Drum Size | 5 Gallon* |
Peak Horsepower* | 5.0 |
Voltage | 120 |
Amps | 8.5 |
CFM (Airflow)* | 92 |
Inches (Lift)* | 42 |
Max Air Watts* | 138 |
U.L. Listed | Yes |
Blowing | Yes-Port |
Cord Length | 20' |
Hose Length | 2'-7' Expandable; 14' Locking |
Drain Port | No |
Construction | Polypropylene |
Accessory Size | 1-7/8" |
Accessory Storage | Yes-Bin |
Replacement Filter | WS21200F, WS22200F, WS23200F |
Optional Dust Bag | WS32090F |
Optional Filter | WS24200F |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions