NOT ALL VACUUMS ARE CREATED EQUAL.
Find out why a WORKSHOP Wet/Dry Vac picks up where your household vacuum stops.
No matter when and where the mess strikes, stay on top of it with this compact, lightweight shop vacuum. The highly portable design is perfect for quick pick-ups around the house.Never before have we offered so much power and versatility in one portable package.
The impressive 6.0 peak HP motor can handle any task, and when detached will blow you away.
The WS0400DE is a portable wet/dry shop vacuum with a detachable blower and has the features you expect from a WORKSHOP | ||
Wet/Dry Vacuum | WS0400DE; Lightweight, Portable Performance | |
Power Head Detaches | Become A High Performance Hand Held Blower. | |
1-7/8” Quick-Release Locking Hose | Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily. | |
Qwik Lock® Filter Fastening System | For easy filter changes. | |
Ergonomic Handle & Power Switch | Allows user to easily carry and turn vac On/Off with the same hand. | |
Tough Copolymer Drum | Resists dents and cracks, will not rust. | |
Convenient Quick-Release Cord Warp | Stores 20' power cord on-board and allows easy removal. | |
Large Latches | Provide secure drum fit. | |
Includes | Vac, Hose, Utility Nozzle, Car Nozzle, Blowing Wand, 2 Extension Wands, Filter, Dust Bag, Owner's Manual |
Specifications for the WORKSHOP Wet/Dry Vacuum WS0400DE:
Drum Size | 4 Gallon* |
Peak Horsepower* | 6.0 |
Voltage | 120 |
Amps | 10.0 |
CFM (Airflow)* | 129 |
Inches (Lift)* | 54.9 |
Max Air Watts* | 235.9 |
U.L. Listed | Yes |
Blowing | Yes-Detach |
Cord Length | 20' |
Hose Length | 7' |
Drain Port | No |
Construction | Polypropylene |
Accessory Size | 1-7/8" |
Accessory Storage | Yes-Bin |
Replacement Filters | WS11045F, WS12045F |
Replacement Dust Bag | WS32045F |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions