NOT ALL VACUUMS ARE CREATED EQUAL.
Find out why a WORKSHOP Wet/Dry Vac picks up where your household vacuum stops.
Small, mighty, and with specialized automotive cleaning kit, this unique 3 gallon makes a great vacuum to quickly clean your car, truck or van.
The WS0301VA is a wet/dry auto vac with features you expect from a WORKSHOP | ||
Wet/Dry Vacuum | WS0301VA; The ideal Auto Cleaning Vacuum | |
Compact Design | Lightweight and portable. Is ideal for around the house and conveniently stores in most cabinets or pantries. | |
1-7/8” Expandable Locking Hose | Stretches from 2’-7’ for extended reach and convenient storage. Bleeder valve allows control of suction. | |
Built-In Suction Powered Dust Pan | Makes cleanup quick & easy. | |
Qwik Lock® Filter Fastening System | For easy filter changes. | |
Large Carry Handle | For easy transport. | |
Hose & Accessory Storage | Keeps hose and accessory secure and within easy reach. | |
Tough Copolymer Drum | Resists dents and cracks, will not rust. | |
Quick Release Cord Wrap | Stores 10' power cord on-board. | |
Easy Access Power Switch | For quick operation. | |
Large Latches | Provide secure drum fit. | |
Includes | Shop Vacuum, Hose, Flexible Crevice Tool, Soft Bristle Dusting Brush, Claw Nozzle, Car Nozzle, Filter, Dust Bag, Owner's Manual |
Specifications for the WORKSHOP Wet/Dry Vacuum WS0301VA:
Drum Size | 3 Gallon* |
Peak Horsepower* | 3.5 |
Voltage | 120 |
Amps | 7.0 |
CFM (Airflow)* | 60 |
Inches (Lift)* | 64 |
Max Air Watts* | 164 |
U.L. Listed | Yes |
Blowing | No |
Cord Length | 10' |
Hose Length | 2'-7' |
Drain Port | No |
Construction | Polypropylene |
Accessory Size | 1-7/8" |
Accessory Storage | Yes-Clips |
Replacement Filters | WS11045F, WS12045F |
Replacement Dust Bag | WS32045F |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions