NOT ALL VACUUMS ARE CREATED EQUAL.
Find out why a WORKSHOP Wet/Dry Vac picks up where your household vacuum stops.
Compact, Portable Wet Dry Vacuum Cleaner, 2.5 gallon Small Shop Vacuum Cleaner, 1.75 Peak HP Portable Vacuum
The WS0255VA is a portable wet/dry shop vacuum with features you expect for a WORKSHOP | ||
Wet/Dry Vacuum | WS0255VA; Lightweight, Portable Performance | |
Hose & Accessory Storage | Keeps vacuum hose and accessories secure and within easy reach. | |
On-Board Cord Wrap | The shop vacuum's handle doubles as storage for the 10' power cord. | |
Ergonomic Power Switch | Allows user to easily carry and turn the vac On/Off with the same hand. | |
Integral Blowing Port | For added versatility this wet/dry vacuum can be used a a portable blower | |
Includes | Wet/dry vacuum, 4-ft friction fit hose, car nozzle, utility nozzle, filter bag with retaining band |
Specifications for the WORKSHOP Wet/Dry Vacuum WS0250VA:
Drum Size | 2.5 Gallon* |
Peak Horsepower* | 1.75 |
Voltage | 120 |
Amps | 4.5 |
CFM (Airflow)* | 48 |
Inches (Lift)* | 36 |
Max Air Watts* | 60 |
U.L. Listed | Yes |
Blowing | Yes-Port |
Cord Length | 10' |
Hose Length | 4' |
Drain Port | No |
Construction | Polypropylene |
Accessory Size | 1-1/4" |
Accessory Storage | Yes |
Replacement Filters | WS01025F |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions