WORKSHOP Lineup
With over 45 years of Wet/Dry Vac engineering and manufacturing excellence under our belts, we produce quality vacs, accessories and filters for commercial users, construction professionals and do-it-yourselfers.
These 2-pack HEPA Media Filters capture pollens and allergens and also helps reduce clogging while cleaning. Fits 5 – 16 Gallon WORKSHOP wet/dry vacs.
WS23200F2 | HEPA Media Filter 2 pk (5 to 16 Gallon) |
---|---|
Feature 1 | Qwik-Lock® Filter Fastening System - Makes removing and installing your filter quick, easy and secure |
Feature 2 | Filtration Level: 5-Layer HEPA material captures pollens, allergens, fine particles and everday dirt |
Feature 3 | Pleated Paper - Allows large surface area to improve airflow and resist clogging |
Feature 4 | Durable material is washable |
Feature 5 | Includes: 2 cartridge filter |
Feature 6 | Fits: 5-16 gallon WORKSHOP® Wet/Dry Vacs except WS0500VA |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions