WORKSHOP Lineup
With over 45 years of Wet/Dry Vac engineering and manufacturing excellence under our belts, we produce quality vacs, accessories and filters for commercial users, construction professionals and do-it-yourselfers.
Washable Wet-Only Filters have a durable foam outer layer with structural resin core designed to add protection for your vac during high volume liquid pick-up.
WS14045F | Compact Wet Foam Filter (3 to 4.5 Gallon) |
Feature 1 | Qwik-Lock® Filter Fastening System - Makes removing and installing your filter quick, easy and secure |
Feature 2 | Foam Filter - Designed for high volume liquid pick-up |
Feature 3 | Added Protection - For your vac during wet pick-up |
Feature 4 | Durable material is washable |
Feature 5 | Includes: 1 cartridge filter |
Feature 6 | Fits: 3-4.5 gallon WORKSHOP® Wet/Dry Vacs and the 5 gallon WS0500VA |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions