WORKSHOP Lineup
With over 45 years of Wet/Dry Vac engineering and manufacturing excellence under our belts, we produce quality vacs, accessories and filters for commercial users, construction professionals and do-it-yourselfers.
You never know what microscopic particles are lurking in your carpet, put your mind at ease with this 2-pack of Fine Dust Filters. Fits 3 – 4.5 Gallon WORKSHOP wet/dry vacs.
WS12045F2 | Compact Fine Dust Filter - 2 Pack |
Feature 1 | Qwik-Lock® Filter Fastening System - Makes removing and installing your filter quick, easy and secure |
Feature 2 | Pleated Paper - Allows large surface area to improve airflow and resist clogging |
Feature 3 | Durable material is washable |
Feature 4 | Filtration Level: 3-Layer Fine Dust material captures fine particles and everday dirt |
Feature 5 | Includes: 2 cartridge filter |
Feature 6 | Fits: 3-4.5 gallon WORKSHOP® Wet/Dry Vacs and the 5 gallon WS0500VA |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions