To find the replacement parts for your vacuum start by identifying your model number. If you do not know your model visit this page to help identify. Then select your model from the list on the bottom part of the page. This will open a diagram as the one shown below.
Key No. | Part Number | Description |
1 | 510013-1 | Actuator Assembly |
2 | 832790-1 (Not Available) | Power Head Assembly |
3 | 832119-2 (not available) | Filter Support Assembly |
4 | 832120 | Handle Assembly |
5 | 832113-2 | Dust Drum Assembly |
6 | 832116-1 | Drum Latch |
7 | 73185 | Drain Cap |
8 | 830598 | 8" Wheel |
9 | WS22200F | Fine Dust Qwik Lock™ Filter |
10 | WS17809A | Utility Nozzle |
11 | WS17840A | Claw Nozzle |
12 | WS17810A | Wet Nozzle |
13 | WS17802A | Crevice Tool |
14 | WS17801A | Dusting Brush |
15 | 831337-10 | Hose Assembly |
16 | WS17808A | Extension Wand |
17 | 509950 | Bag Assembly (Casters) |
18 | 509949 | Bag Assembly (8" Wheel Hardware) |
19 | SP6854 | Owner's Manual |