general purpose shop-vacuum
???PD_NAME???

9 Gallon 4.25 Peak HP General Purpose Wet/Dry Vac

SKU: WS0910VA
Price
$64.99

Stepping up in power and drum capacity, this 9 gallon shop vacuum remains easy to maneuver and store. Its integrated blowing port adds cleaning versatility when you just don't want to suck it up.

Energy information
Energy information
Availability

 

The WS0910VA is a multi-purpose wet/dry shop vacuum with features you expect from a WORKSHOP Wet/Dry Vacuum:

1-7/8” Quick-Release Locking Hose –
Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily.

Qwik Lock® Filter Fastening System
For easy filter changes.

On-Board Accessory Storage on Caster Fee t–
Keeps accessories secure and within reach.

Large Carry Handle
For easy Transport.

Tough Copolymer Drum –
Resists dents and cracks, will not rust.

Integrated Blowing Port –
For added versatility.

Includes: Shop Vacuum, Hose, Utility Nozzle, Wet Nozzle, 2 Extension Wands, Filter, Dust Bag, Owner’s Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS0910VA:

Drum Size 9 Gallon*
Peak Horsepower* 4.25
Voltage 120
Amps 8.3
CFM (Airflow)* 69
Inches (Lift)* 72
Max Air Watts* 209
U.L. Listed Yes
Blowing Yes-Port
Cord Length 10'
Hose Length 7'
Drain Port No
Construction Polypropylene
Accessory Size 1-7/8"
Accessory Storage Yes
Replacement Filters WS21200F, WS22200F, WS23200F
Replacement Dust Bag

WS32090F

Optional Filter

WS24200F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS0910VA:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)