wall mounted shop-vac
???PD_NAME???

5 Gallon 5.0 Peak HP Portable Wall Mount Wet/Dry Vac

SKU: WS0500WM
Price
$99.99

Your clean up crew is always at the ready with 21' of hose on this 5 gallon shop vacuum. Save major floor space by mounting this vac to the wall, but easily grab it and go to wherever the mess strikes next.

Energy information
Energy information
Availability

 

The WS0500WM is a wall-mounted wet/dry shop vacuum with features you expect from a WORKSHOP Wet/Dry Vacuum:

Save Valuable Floor Space And Stay Organized With This Portable/Wall Mounted System

• Easy To Install Bracket –
Mounts vac to the wall. Use while attached or release to carry vac with you as needed.

• On-Board Accessory Storage Bin –
Keeps accessories close at hand.

• Hose Storage –
Keeps both hoses neatly stored when not in use.

• Two Hoses Included –

  • 1-7/8” Expandable Locking Hose –
    Stretches from 2’-7’ for extended reach and convenient storage. Bleeder valve allows control of suction.
  • 1-7/8” x 14' Locking Hose –
    Won’t pull loose during use.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Large Handle –
For ease of transport.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Large Latches –
Provide secure drum fit.

• Large Power Button –
For ease of operation.

• Includes: Wall Mountable Shop Vacuum, 2 Wet Dry Vacuum Hoses (21-ft), Utility Nozzle, Crevice Tool, Car Nozzle, Dusting Brush, 2 Extension Wands, Muffler/Diffuser, Filter, Owner’s Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS0500WM:

Drum Size5 Gallon*
Peak Horsepower*5.0
Voltage120
Amps8.5
CFM (Airflow)*92
Inches (Lift)*42
Max Air Watts*138
U.L. ListedYes
BlowingYes-Port
Cord Length20'
Hose Length

• 2'-7' Expandable
• 14' Locking

Drain PortNo
ConstructionPolypropylene
Accessory Size1-7/8"
Accessory StorageYes-Bin
Replacement FiltersWS21200F, WS22200F, WS23200F
Replacement Dust Bag

WS32090F

Optional Filter

WS24200F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS0500WM:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)