wall-mounted shop-vac
???PD_NAME???

5 Gallon 5.0 Peak HP Portable Wall Mount Wet/Dry Vac For Auto

SKU: WS0501WM
Price
$109.99

Your automotive detailer is at the ready with 21' of hose and auto cleaning accessories. Mounted in the garage it's at the ready and saves floor space.

Energy information
Energy information
Availability

Quick And Easy Automotive Clean-up With This Portable/Wall Mounted System - Save Valuable Time, And Floor Space

• Easy To Install Bracket –
Mounts auto vac to the wall. Use while attached or release to carry vac with you as needed.

• On-Board Accessory Storage Bin –
Keeps accessories close at hand.

• Hose Storage –
Keeps both hoses neatly stored when not in use.

• Two Hoses Included –

  • 1-7/8” Expandable Locking Hose –
    Stretches from 2’-7’ for extended reach and convenient storage. Bleeder valve allows control of suction.
  • 1-7/8” x 14' Locking Hose –
    Won’t pull loose during use.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Large Handle –
For ease of transport.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Large Latches –
Provide secure drum fit.

• Large Power Button –
For ease of operation.

• Includes: Wall Mounted Auto Vacuum, 2 Wet Dry Vacuum Hoses, Flexible Crevice Tool, Soft Bristle Dusting Brush, Claw Nozzle, 2 extension wands, Muffler/Diffuser,Filter, Dust Bag, Owner’s Manual

Drum Size5 Gallon*
Peak Horsepower*5.0
Voltage120
Amps8.5
CFM (Airflow)*92
Inches (Lift)*42
Max Air Watts*138
U.L. ListedYes
BlowingYes-Port
Cord Length20'
Hose Length

• 2'-7' Expandable
• 14' Locking

Drain PortNo
ConstructionPolypropylene
Accessory Size1-7/8"
Accessory StorageYes-Bin
Replacement FiltersWS21200F, WS22200F, WS23200F
Replacement Dust Bag

WS32090F

Optional Filter

WS24200F

* Explanation of Terms. All specification data subject to change without notice.

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Line Brochure  (PDF)

Media Specification Sheet  (PDF)

Learn more about the WORKSHOP warranty:
Warranty- (Page)
Warranty Document - (PDF)