Image of general shop-vacuum
???PD_NAME???

5 Gallon 2.5 Peak HP Wet/Dry Vac

SKU: WS0500VA
Price
$39.99

This agile 5 gallon shop vacuum's swivel caster mobility means that it's always right where you need it. Compact, convenient and rustproof, it's the perfect solution to everyday messes.

Energy information
Energy information
Availability

 

The WS0500VA is a portable wet/dry shop vacuum with features you expect from a WORKSHOP Wet/Dry Vacuum:

Lightweight, Portable Performance

• 1-7/8” Quick-Release Locking Hose –
Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Casters Swivel 360°–
For Maximum Mobility.

• Large Carry Handle
For easy Transport.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Integrated Blowing Port –
For added versatility.

• Includes: Vac, Hose, Utility Nozzle, 2 Extension Wands, Filter Bag, Owner’s Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS0500VA:

Drum Size 5 Gallon*
Peak Horsepower* 2.5
Voltage 120
Amps 5.8
CFM (Airflow)* 64
Inches (Lift)* 52
Max Air Watts* 140
U.L. Listed Yes
Blowing Yes-Port
Cord Length 10'
Hose Length 7'
Drain Port No
Construction Polypropylene
Accessory Size 1-7/8"
Accessory Storage No
Replacement Filter WS01025F
Optional Dust Bag WS32090F
Optional Filters

WS11045
WS12045

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS0500VA:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)