Detachable blower-vac - shop-vac
???PD_NAME???

4 Gallon 6.0 Peak HP Detachable Blower Wet/Dry Vac

SKU: WS0400DE
Price
$99.99

Never before have we offered so much power and versatility in one portable package. The impressive 6.0 peak HP motor can handle any task, and when detached will blow you away.

Energy information
Energy information
Availability

 

The WS0400DE is a portable wet/dry shop vacuum with a detachable blower and has the features you expect from a WORKSHOP Wet/Dry Vacuum:

• Power Head Detaches –
Become A High Performance Hand Held Blower.

Powerful Performance In A Lightweight, Portable Design

• 1-7/8” Quick-Release Locking Hose –
Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Ergonomic Handle & Power Switch
Allows user to easily carry and turn vac On/Off with the same hand.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Convenient Quick-Release Cord Warp –
Stores 20' power cord on-board and allows easy removal.

• Large Latches –
Provide secure drum fit.

• Includes: Vac, Hose, Utility Nozzle, Car Nozzle, Blowing Wand, 2 Extension Wands, Filter, Dust Bag, Owner's Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS0400DE:

Drum Size 4 Gallon*
Peak Horsepower* 6.0
Voltage 120
Amps 10.0
CFM (Airflow)* 129
Inches (Lift)* 54.9
Max Air Watts* 235.9
U.L. Listed Yes
Blowing Yes-Detach
Cord Length 20'
Hose Length 7'
Drain Port No
Construction Polypropylene
Accessory Size 1-7/8"
Accessory Storage Yes-Bin
Replacement Filters WS11045F, WS12045F
Replacement Dust Bag

WS32045F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS0400DE:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)