Portable stainless steel shop vacuum
???PD_NAME???

4 Gallon 2.5 Peak HP Stainless Steel Portable Wet/Dry Vac

SKU: WS0400SS
Price
$59.99

This portable wet dry vacuum can handle most jobs around the house or jobsite, and look good doing it.

Energy information
Energy information
Availability

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS0400SS:

Stainless Steel Drum –
Cleans up easily for a professional appearance

Qwik Lock™ Filter Fastening System –
For Easy Filter Changes

• On-Board Storage –
Keeps accessories secure and within close reach

• Integral Blowing Port –
For added versatility

• Quick-Release Locking Hose –
Stays secure during use

• Includes: Vac, Hose, Utility Nozzle, Wet Nozzle, 2 Extension Wands, Filter Bag, Owner's Manual

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS0400SS:

Drum Size 4 Gallon*
Peak Horsepower* 2.5
Voltage 120
Amps 5.8
CFM (Airflow)* 61
Inches (Lift)* 58
Max Air Watts* 141
U.L. Listed Yes
Blowing Yes-Port
Cord Length 10'
Hose Length 7'
Drain Port No
Construction stainless steel
Accessory Size 1-7/8"
Accessory Storage Yes-Caster
Replacement Filters WS11045F, WS12045F
Replacement Dust Bag

WS01025F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)