compact home vacuum
???PD_NAME???

3 Gallon 3.5 Peak HP Portable Wet/Dry Vac

SKU: WS0300VA
Price
$49.99

Small and mighty. Our 3 gallon vac combines big shop vacuum power with unmatched portability and a unique suction-powered dust pan. It’s ideal for cleaning up auto, job site and workbench messes.

Energy information
Energy information
Availability

 

The Ideal Auto Cleaning Vacuum

• Compact Design –
Lightweight and portable. Is ideal for around the house and conveniently stores in most cabinets or pantries.

• 1-7/8” Expandable Locking Hose –
Stretches from 2’-7’ for extended reach and convenient storage. Bleeder valve allows control of suction.

• Built-In Suction Powered Dust Pan –
Makes cleanup quick & easy.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Large Carry Handle
For ease of transport.

• Hose & Accessory Storage –
Keeps hose and accessory secure and within easy reach.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Quick Release Cord Wrap –
Stores 10' power cord on-board.

• Easy Access Power Switch –
For quick operation.

• Large Latches –
Provide secure drum fit.

• Includes: Vac, Hose, Car Nozzle, Filter, Dust Bag, Owner's Manual

 

Drum Size 3 Gallon*
Peak Horsepower* 3.5
Voltage 120
Amps 7.0
CFM (Airflow)* 60
Inches (Lift)* 64
Max Air Watts* 164
U.L. Listed Yes
Blowing No
Cord Length 10'
Hose Length 2'-7'
Drain Port No
Construction Polypropylene
Accessory Size 1-7/8"
Accessory Storage Yes-Clips
Replacement Filters WS11045F, WS12045F
Replacement Dust Bag

WS32045F

* Explanation of Terms. All specification data subject to change without notice.​​

For additional information about the diameter of the vac:

 

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Line Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP warranty:
Warranty- (Page)
Warranty Document - (PDF)