Perfect wet dry shop vacuum for pantry, dorms, condos, and apartments
???PD_NAME???

2.5 Gallon 1.75 Peak HP Portable Wet/Dry Vac

SKU: WS0250VA
Price
$32.99

No matter when and where the mess strikes, stay on top of it with this compact, lightweight shop vacuum. The highly portable design is perfect for quick pick-ups around the house.

Energy information
Energy information
Availability

The WS0250VA is a portable wet/dry shop vacuum with features you expect for a WORKSHOP Wet/Dry Vacuum:

 

• Compact Design –
Lightweight and portable. This vacuum is ideal for around the house and conveniently stores in most cabinets or pantries.

• Hose & Accessory Storage – 
Keeps vacuum hose and accessories secure and within easy reach.

• On-Board Cord Wrap –
The shop vacuum's handle doubles as storage for the 10' power cord.

• Ergonomic Power Switch
Allows user to easily carry and turn the vac On/Off with the same hand.

• Integral Blowing Port –
For added versatility this wet/dry vacuum can be used a a portable blower

• Includes: Shop Vacuum, Hose, Utility Nozzle, Car Nozzle, Filter Bag, Owner’s Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS0250VA:

Drum Size 2.5 Gallon*
Peak Horsepower* 1.75
Voltage 120
Amps 4.0
CFM (Airflow)* 48
Inches (Lift)* 36
Max Air Watts* 60
U.L. Listed Yes
Blowing Yes-Port
Cord Length 10'
Hose Length 4'
Drain Port No
Construction Polypropylene
Accessory Size 1-1/4"
Accessory Storage Yes
Replacement Filters WS01025F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS0250VA:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual  (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)