• Home
  • 2-1/2" x 7' Dual-Flex Locking Hose
Image for 2-1/2
???PD_NAME???

2-1/2" x 7' Dual-Flex Locking Hose

SKU: WS25020A
Price
$21.99
???PD_SHORT_DESC???

This hose features Dual-Flex technology that resists crimping, and adds 180-degree flexibility at hose ends. The locking tab won't pull loose, and the 2-1/2" diameter allows for large debris and max airflow.

Energy information
Energy information
Availability

 

• 2-1/2" diameter allows for larger sized debris collection and maximum airflow

• 180° flexibility at both hose ends for enhanced maneuverability

• Resists crimping and collapsing

• Locking Hose won't pull loose during use.

 

Hose Diameter 2- 1/2”
Accessory Diameter 2- 1/2“
Length 7’

* Explanation of Terms. All specification data subject to change without notice.​​

 

For additional information about the diameters of hoses and accessories see this video:

 

Sorry there currently is no additional documentation available for this part

 

All information regarding WORKSHOP warranties can be found on the Warranty Page