• Home
  • 1.75 Peak HP Wet/Dry Vacuum Powerhead
Shop vac powerhead fits in a bucket to use as a wet/dry vacuum
???PD_NAME???

1.75 Peak HP Wet/Dry Vacuum Powerhead

SKU: PP0100VA
Price
$21.99
???PD_SHORT_DESC???

1.75 Peak HP powerhead snaps into select multi-use buckets to convert them into a powerful wet/dry vacuum. If a 5 gallon bucket is needed for the project then clean-up is likely to follow. Get It Done with the WORKSHOP Powerhead.

Energy information
Energy information
Availability

 

The PP0100VA is a shop vac powerhead that converst a bucket into a full shop vacuum with features you expect for a WORKSHOP Wet/Dry Vacuum:

• Powerhead versatility –
This lightweight and portable design allows use of multiple collection drums by using select multi-use buckets

• Blower Port – 
Adds versatility to the vacuum powerhead by allowing use as a blower as well as a wet/dry vacuum

• Snap and go –
To use place down into an approved bucket (not included), make sure the latches snap into place, and Suck It Up.

• Fits:  
Lowe’s® - 0 51596 10055 1
Tractor Supply Company® - 0 12891 95001 2, 0 64784 73118 5
Menards® - 0 17581 30505 9
ACE® - 0 82901 08836 3
CANAC® 2 01102 14080 3
Canadian Tire® - 6 28076 19101 1
Orchard Supply Hardware® - 0 26703 05500 0

• Includes: Wet/Dry Vacuum Powerhead, Hose, Filter Bag, Owner’s Manual

† This is NOT a product of, nor is it sponsored or endorsed by Lowe's®, Tractor Supply Company®, Menards®, Ace®, Canac®, Canadian Tire®, or Orchard Supply Hardware®. Lowe's® is a registered trademark of LF, LLC. Tractor Supply Co.® is a registered trademark of Tractor Supply Co. of Texas, LP. Menards® is a registered trademark of Menards, Inc. Ace® is a registered trademark of Ace Hardware Corp.. Canac® is a registered trademark of Canac International. Canadian Tire® is a registered trademark of Canadian Tire Corporation, Limited. Orchard Supply Hardware® is a registered trademark of Orchard Supply Hardware, LLC.

 

Specifications for the WORKSHOP Wet/Dry Vacuum PP0100VA:

Bucket Size (not included) 5 Gallon*
Peak Horsepower* 1.75
Voltage 120
Amps 4.0
CFM (Airflow)* 49
Inches (Lift)* 38.6
Max Air Watts* 62
U.L. Listed Yes
Blowing Yes-Port
Cord Length 6'
Hose Length 4'
Drain Port No
Construction Polypropylene
Accessory Size 1-1/4"
Accessory Storage No
Replacement Filters WS01025F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum PP0100VA:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual  (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)