Image of stainless steel shop vacuum
???PD_NAME???

16 Gallon 6.5 Peak HP Stainless Steel Wet/Dry Cart Vac

SKU: WS1600SS
Price
$189.99

Look sharp and tackle the toughest jobs with our high performance 16 gallon stainless steel shop vacuum. This vac handles the roughest terrain with surprisingly agile maneuverability.

Energy information
Energy information
Availability

 

The WS1600SS is a stainless steel wet/dry shop vacuum with features you expect from a WORKSHOP Wet/Dry Vacuum:

Stainless Steel Drum Construction Cleans Up Easily For A Professional Appearance.

• Ergonomic Handle And Large Rear Wheels –
Allows for easy transport over rough terrain and stairs.

• 2-1/2" Dual-Flex® Locking Hose –
Offers 180° flexibility at both hose ends for better maneuverability. Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily.

• Roll Tight™ Locking Sleeve –
Keeps accessories securely connected.

• Hose Storage –
Hose conveniently stores on-board when not in use.

• Large Drain
For easier liquid disposal.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Easy To Reach Storage Bag–
Keeps accessories close at hand.

• Carry Handle
For Transport.

• Integrated Blowing Port –
For added versatility.

• Includes: Shop Vacuum, Hose, Utility Nozzle, Crevice Tool, Car Nozzle, Wet Nozzle, 2 Extension Wands, Locking Sleeve, Fine Dust Filter, Dust Bag, Owner’s Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS1600SS:

Drum Size 16 Gallon*
Peak Horsepower* 6.5
Voltage 120
Amps 12.0
CFM (Airflow)* 167
Inches (Lift)* 45
Max Air Watts* 266
U.L. Listed Yes
Blowing Yes-Port
Cord Length 20'
Hose Length 7'
Drain Port Yes
Construction Stainless Steel
Accessory Size 2-1/2"
Accessory Storage Yes-Bag
Replacement Filters WS21200F, WS22200F, WS23200F
Replacement Dust Bag

WS32200F

Optional Filter

WS24200F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS1600SS:

Click to open PDF in a new window. To download right-click link and "save target as", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)