Image for 14 Gallon 6.0 Peak HP High-Power Wet/Dry Cart Vac from Workshop Vacs
???PD_NAME???

14 Gallon 6.0 Peak HP High-Power Wet/Dry Cart Vac

SKU: WS1400CA
Price
$129.99

Rough terrain is no obstacle for this workshop workhorse. Featuring high performance and mobility, noise reducing technology and a rugged 2-piece drum, our 14 gallon shop vacuum is one you'll want by your side.

Energy information
Energy information
Availability

 

The WS1400CA is a powerful wet/dry shop vacuum with features you expect from a WORKSHOP Wet/Dry Vacuum:

• One of the quietest vacs in the WORKSHOP Line

• Ergonomic Handle And Large Rear Wheels –
Allows for easy transport over rough terrain and stairs.

• 2-1/2" Dual-Flex® Locking Hose –
Offers 180° flexibility at both hose ends for better maneuverability.Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily.

• Roll Tight™ Locking Sleeve –
Keeps accessories securely connected.

• Hose Storage –
Hose conveniently stores on-board when not in use.

• Large Drain
For easier liquid disposal.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Easy To Reach Storage Bag–
Keeps accessories close at hand.

• Carry Handle
For Transport.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Integrated Blowing Port –
For added versatility.

• Includes: Vac, Hose, Utility Nozzle, Car Nozzle, Wet Nozzle, 2 Extension Wands, Locking Sleeve, Fine Dust Filter, Dust Bag, Owner’s Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS1400CA:

Drum Size 14 Gallon*
Peak Horsepower* 6.0
Voltage 120
Amps 11.0
CFM (Airflow)* 143
Inches (Lift)* 47
Max Air Watts* 217
U.L. Listed Yes
Blowing Yes-Port
Cord Length 20'
Hose Length 7'
Drain Port Yes
Construction Polypropylene
Accessory Size 2-1/2"
Accessory Storage Yes-Bag
Replacement Filters WS21200F, WS22200F, WS23200F
Replacement Dust Bag

WS32200F

Optional Filter

WS24200F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS1400CA:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)