• Home
  • 12 Gallon 5.0 Peak HP Wet/Dry Vac with Detachable Blower
Detachable Blower Vac
???PD_NAME???

12 Gallon 5.0 Peak HP Wet/Dry Vac with Detachable Blower

SKU: WS1200DE
Price
$99.99
???PD_SHORT_DESC???

Two tools in one, the removable powerhead of this 12 gallon shop vacuum becomes a handheld blower to make quick work of leaves, grass and debris on patios, garages and driveways.

Energy information
Energy information
Availability

 

The WS1200DE is a wet/dry shop vacuum and hand-held blower in one with the features you expect in a WORKSHOP Wet/Dry Vacuum:

• High Performance Detachable Blower –
Vacuum power head doubles as a detachable leaf blower for added convenience and versatility.

• 2-1/2" Dual-Flex™ Locking Hose –
Offers 180° flexibility at both hose ends for better maneuverability. Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily.

• Large Drain
For easier liquid disposal.

• Qwik Lock™ Filter Fastening System
For easy filter changes.

• Roll Tight™ Locking Sleeve –
Keeps accessories securely connected.

• Accessory Storage on Caster Feet–
Keeps accessories secure and within reach.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Includes: Vac, Hose, Utility Nozzle, Car Nozzle, Wet Nozzle, Blower Nozzle, Male-Male Adapter, 2 Extension Wands, Locking Sleeve, Filter, Owner’s Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS1200DE:

Drum Size 12 Gallon*
Peak Horsepower* 5.0
Voltage 120
Amps 10.0
CFM (Airflow)* 143
Inches (Lift)* 50
Max Air Watts* 237
U.L. Listed Yes
Blowing Yes-Detachable Leaf Blower
Cord Length 20'
Hose Length 7'
Drain Port No
Construction Polypropylene
Accessory Size 2-1/2"
Accessory Storage Yes
Replacement Filters WS21200F, WS22200F, WS23200F
Optional Filter

WS24200F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS1200DE:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)