???PD_NAME???

6 Gallon 3.5 Peak HP General Purpose Wet/Dry Vac

SKU: WS0610VA
Price
$52.99

With its 360° swivel caster mobility and on-board accessory storage, no mess will escape our powerful 6 gallon wet/dry shop vacuum.

Energy information
Energy information
Availability

 

The WS0610VA is a multi-purpose vacuum with features you expect from a WORKSHOP Wet/Dry Vacuum:

• 1-7/8” Quick-Release Locking Hose –
Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily.

• Qwik Lock™ Filter Fastening System
For easy filter changes.

• On-Board Accessory Storage on Caster Feet–
Keeps accessories secure and within reach.

• Large Carry Handle
For easy Transport.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Casters Swivel 360°–
For Maximum Mobility.

• Integrated Blowing Port –
For added versatility.

• Includes: Vac, Hose, Utility Nozzle, 2 Extension Wands, Filter, Dust Bag, Owner’s Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS0610VA:

Drum Size 6 Gallon*
Peak Horsepower* 3.5
Voltage 120
Amps 7.8
CFM (Airflow)* 66
Inches (Lift)* 66
Max Air Watts* 188
U.L. Listed Yes
Blowing Yes-Port
Cord Length 10'
Hose Length 7'
Drain Port No
Construction Polypropylene
Accessory Size 1-7/8"
Accessory Storage Yes
Replacement Filters WS21200F, WS22200F, WS23200F
Replacement Dust Bag

WS32090F

Optional Filter

WS24200F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS0610VA:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)