compact shop-vac
???PD_NAME???

4 Gallon 5.0 Peak HP Portable Wet/Dry Vac

SKU: WS0400VA
Price
$59.99

Powerful things come in portable packages. Compact and easy to store, the 4 gallon shop vacuum delivers high performance without sacrificing any of the convenience you can expect from a WORKSHOP® vac.

Energy information
Energy information
Availability
Backordered
Expected on 2017-09-23
Unavailable

 

Powerful Performance In A Lightweight, Portable Design

• 1-7/8” Quick-Release Locking Hose –
Locking Tab- keeps hose connected to vac during use, but detaches easily.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Large Carry Handle & Power Switch
Allows user to easily carry and turn vac On/Off with the same hand.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Convenient Cord Warp –
Stores 20' power cord on-board.

• Large Latches –
Provide secure drum fit.

• Includes: Vac, Hose, Car Nozzle, Muffler/Diffuser, Filter, Dust Bag, Owner’s Manual

 

Drum Size 4 Gallon*
Peak Horsepower* 5.0
Voltage 120
Amps 9.0
CFM (Airflow)* 109
Inches (Lift)* 47
Max Air Watts* 177
U.L. Listed Yes
Blowing Yes-Port
Cord Length 20'
Hose Length 7'
Drain Port No
Construction Polypropylene
Accessory Size 1-7/8"
Accessory Storage Yes-Handle
Replacement Filters WS11045F, WS12045F
Replacement Dust Bag

WS32045F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Line Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP warranty:
Warranty- (Page)
Warranty Document - (PDF)