auto shop-vac
???PD_NAME???

4 Gallon 5.0 Peak HP Portable Wet/Dry Vac For Auto

SKU: WS0401VA
Price
$69.99

Powerful and portable, this compact and easy to store 4 gallon wet dry vacuum with special automotive cleaning accessories is ideal to detail your ride.

Energy information
Energy information
Availability
Backordered
Expected on 2017-09-23
Unavailable

 

The WS0401VA is a portable shop vacuum with features you expect from a WORKSHOP Wet/Dry Vacuum:

Powerful Performance In A Lightweight, Portable Design

• 1-7/8” Quick-Release Locking Hose –
Locking Tab- keeps hose connected to vac during use, but detaches easily.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Large Carry Handle & Power Switch
Allows user to easily carry and turn vac On/Off with the same hand.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Convenient Cord Warp –
Stores 20' power cord on-board.

• Large Latches –
Provide secure drum fit.

• Includes: Vac, Contractor Grade Hose, Flexible Crevice Tool, Soft Bristle Dusting Brush, Claw Nozzle, Filter, Dust Bag, Owner’s Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS0401VA:

Drum Size4 Gallon*
Peak Horsepower*5.0
Voltage120
Amps9.0
CFM (Airflow)*109
Inches (Lift)*47
Max Air Watts*177
U.L. ListedYes
BlowingYes-Port
Cord Length20'
Hose Length7'
Drain PortNo
ConstructionPolypropylene
Accessory Size1-7/8"
Accessory StorageYes-Handle
Replacement FiltersWS11045F, WS12045F
Replacement Dust Bag

WS32045F

* Explanation of Terms. All specification data subject to change without notice.

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS0401VA:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)