???PD_NAME???

3 Gallon 3.5 Peak HP Portable Wet/Dry Vac For Auto

SKU: WS0301VA
Price
$59.99

Small, mighty, and with specialized automotive cleaning kit, this unique 3 gallon makes a great vacuum to quickly clean your car, truck or van.

Energy information
Energy information
Availability
Backordered
Expected on 2018-02-21
Unavailable

 

The WS0301VA is a wet/dry auto vac with features you expect from a WORKSHOP Wet/Dry Vacuum:

The ideal Auto Cleaning Vacuum

Automotive Cleaning Accessories –
Accessories and tools that are specifically designed for automotive cleaning challenges.

• Compact Design –
Lightweight and portable. Is ideal for around the house and conveniently stores in most cabinets or pantries.

• 1-7/8” Expandable Locking Hose –
Stretches from 2’-7’ for extended reach and convenient storage. Bleeder valve allows control of suction.

• Built-In Suction Powered Dust Pan –
Makes cleanup quick & easy.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Large Carry Handle
For ease of transport.

• Hose & Accessory Storage –
Keeps hose and accessory secure and within easy reach.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Quick Release Cord Wrap –
Stores 10' power cord on-board.

• Easy Access Power Switch –
For quick operation.

• Large Latches –
Provide secure drum fit.

• Includes: Shop Vacuum, Hose, Flexible Crevice Tool, Soft Bristle Dusting Brush, Claw Nozzle, Car Nozzle, Filter, Dust Bag, Owner's Manual

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS0301VA:

Drum Size 3 Gallon*
Peak Horsepower* 3.5
Voltage 120
Amps 7.0
CFM (Airflow)* 60
Inches (Lift)* 64
Max Air Watts* 164
U.L. Listed Yes
Blowing No
Cord Length 10'
Hose Length 2'-7'
Drain Port No
Construction Polypropylene
Accessory Size 1-7/8"
Accessory Storage Yes-Clips
Replacement Filters WS11045F, WS12045F
Replacement Dust Bag

WS32045F

* Explanation of Terms. All specification data subject to change without notice.​​

For additional information about the diameter of the vac:

Documents related to the WORKSHOP Wet/Dry Vacuum WS0301VA:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)

Lightweight, works as expected

5

As a contractor, I wanted a lightweight shop vac, I attached a shoulder strap to it so I could carry it with my hands full. I have used it to vacuum rinse water off floors as well as dry pickup. Moderate power, small capacity, but perfect for my needs.

CT

true

WS0301VA Portable Auto Shop Vacuum, 3 Gal 3.5 Peak HP

5.01

100.0

Lightweight, works as expected

5

As a contractor, I wanted a lightweight shop vac, I attached a shoulder strap to it so I could carry it with my hands full. I have used it to vacuum rinse water off floors as well as dry pickup. Moderate power, small capacity, but perfect for my needs.

CT

true

WS0301VA Portable Auto Shop Vacuum, 3 Gal 3.5 Peak HP

5.01

100.0