???PD_NAME???

16 Gallon 6.5 Peak HP High-Capacity Wet/Dry Vac

SKU: WS1600VA
Price
$99.99

The granddaddy of wet dry shop vacuums, this 16 gallon shop vacuum has the power, durability and collection capacity to be the job site workhorse.

Energy information
Energy information
Availability

 

The WS1600VA is a pwerful and high-capacity wet/dry shop vacuum with features you expect from a WORKSHOP Wet/Dry Vacuum:

Largest Drum Size And Most Power In The Line

• 2-1/2" Dual-Flex® Locking Hose –
Offers 180° flexibility at both hose ends for better maneuverability.Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily.

• Large Drain
For easier liquid disposal.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Roll Tight™ Locking Sleeve –
Keeps accessories securely connected.

• Accessory Storage–
Keeps accessories secure and within reach.

• Carry Handle
For Transport.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Integrated Blowing Port –
For added versatility.

• Includes: Vac, Hose, Utility Nozzle, Car Nozzle, Wet Nozzle, 2 Extension Wands, Locking Sleeve, Filter, Owner’s Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS1600VA:

Drum Size 16 Gallon*
Peak Horsepower* 6.5
Voltage 120
Amps 12.0
CFM (Airflow)* 169
Inches (Lift)* 46
Max Air Watts* 265
U.L. Listed Yes
Blowing Yes-Port
Cord Length 20'
Hose Length 7'
Drain Port Yes
Construction Polypropylene
Accessory Size 2-1/2"
Accessory Storage Yes
Replacement Filters WS21200F, WS22200F, WS23200F
Optional Filter

WS24200F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS1600VA:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)