???PD_NAME???

12 Gallon 5.0 Peak HP High-Power General Purpose Wet/Dry Vac

SKU: WS1200VA
Price
$84.99

Perfect for in the home, on the job, or in the shop, the 12 gallon shop vacuum delivers the ideal combination of performance, drum capacity and convenience.

Energy information
Energy information
Availability
Backordered
Expected on 2018-02-23
Unavailable

 

The WS1200VA is a great wet dry shop vacuum with features you expect from a WORKSHOP Wet/Dry Vacuum:

• 2-1/2" Dual-Flex® Locking Hose –
Offers 180° flexibility at both hose ends for better maneuverability.Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily.

• Large Drain
For easier liquid disposal.

• Hose Storage –
Keeps your hose neatly stored when not in use.

• Qwik Lock® Filter Fastening System
For easy filter changes.

• Roll Tight™ Locking Sleeve –
Keeps accessories securely connected.

• Accessory Storage on Caster Feet –
Keeps accessories secure and within reach.

• Large Carry Handle
For easy Transport.

• Tough Copolymer Drum –
Resists dents and cracks, will not rust.

• Integrated Blowing Port –
For added versatility.

• Includes: Shop Vacuum, Hose, Utility Nozzle, Car Nozzle, Wet Nozzle, 2 Extension Wands, Locking Sleeve, Filter, Dust Bag, Owner’s Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use lab methods.


Specifications for the WORKSHOP Wet/Dry Vacuum WS1200VA:

Drum Size 12 Gallon*
Peak Horsepower* 5.0
Voltage 120
Amps 10.0
CFM (Airflow)* 135
Inches (Lift)* 47
Max Air Watts* 209
U.L. Listed Yes
Blowing Yes-Port
Cord Length 15'
Hose Length 7'
Drain Port Yes
Construction Polypropylene
Accessory Size 2-1/2"
Accessory Storage Yes
Replacement Filters WS21200F, WS22200F, WS23200F
Replacement Dust Bag

WS32200F

Optional Filter

WS24200F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS1200VA:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)