???PD_NAME???

11 Gallon 6.5 Peak HP Mobile Wet/Dry Vac Station

SKU: WS1100CA
Price
$199.99

To get clean, you first have to get organized, and nothing beats the Mobile Wet/Dry Vac Station in versatile storage space. Intuitive design allows easy debris disposal, convenient storage and impressive performance.

Energy information
Energy information
Availability

 

The WS1100CA is a highly organized wet/dry shop vacuum with features you expect for a WORKSHOP Wet/Dry Vacuum:

• Hose & Accessory Storage –
Drawers keep hose and accessories organized and within easy reach.

• Flat, Hinged Top –
Hinged top provides easy access to the hose drawer, and when closed provides a flat working surface.

• On-Board Cord Wrap –
Storage for the 20’ power cord.

• Cart Handle
Improves vac mobility and reduces bending and reaching.

• Locking Rear Wheels –
Keeps the vac from rolling on inclined surfaces.

• Flat Drum Lid –
Catches debris during filter changes to reduce mess.

• Locking Extension Wands –
Locking tab secures connection during use.

• Supply Caddy –
Keeps extra supplies (not included) on-board and within reach

• Slide Out Drum-
For Clean And Easy Filter Changes And Debris Removal

• Quick-Release Contractor Locking Hose-
Offers Maximum Durability And Flexibility

• Includes: Shop Vacuum, Contractor Grade Hose, Utility Nozzle, Crevice Tool, Dusting Brush, Wet Nozzle, Claw Nozzle, 2 Extension Wands, Fine Dust Filter, Owner's Manual

 

Because standards matter!
At WORKSHOP, we design our UL-Listed wet/dry vacuums to measure up to American Society for Testing and Materials (ASTM) testing methods, unlike some competitors who use "lab methods."


Specifications for the WORKSHOP Wet/Dry Vacuum WS1100CA:

Drum Size 11 Gallon*
Peak Horsepower* 6.5
Voltage 120
Amps 12.0
CFM (Airflow)* 127
Inches (Lift)* 48
Max Air Watts* 217
U.L. Listed Yes
Blowing Yes-Port
Cord Length 20'
Hose Length 8'
Drain Port Yes
Construction Polypropylene
Accessory Size 1-7/8"
Accessory Storage Yes
Replacement Filters WS21200F, WS22200F, WS23200F
Replacement Dust Bag

NA

Optional Filter

WS24200F

* Explanation of Terms. All specification data subject to change without notice.​​

 

Documents related to the WORKSHOP Wet/Dry Vacuum WS1100CA:

Click to open PDF in a new window. To download right-click link and "Save Target As", or "Save Link As" if on a Mac, and save file to chosen location.

Owner's Manual (PDF)

WORKSHOP Wet/Dry Vac Brochure  (PDF)

Media Specification Sheet  (PDF)

 

Learn more about the WORKSHOP Wet/Dry Vac warranty:
Warranty- (Page)
Warranty Document - (PDF)